Front-end Modules for Cellular-
Diversity Receive Modules

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    (MHz)
    DescriptionPackagePackage
    (mm)
    Pb-FreeGreen
    SKYA25001

    TBDMLB/MB/HB/UHB Diversity Receive ModuleMCM, 34-pin5 x 4 x 0.75
    SKY96504-11

    400-27000.4 to 2.7 GHz LTE Diversity Receive Module with MIPI® RFFE InterfaceQFN, 24-pin3.5 x 3.0 x 0.65
    SKY96503-11

    400-27000.4 to 2.7 GHz LTE Diversity Receive Module with MIPI® RFFE InterfaceQFN, 24-pin3.5 x 3.0 x 0.65
    SKY96500-11

    400-27000.4 to 2.7 GHz LTE Diversity Receive Module with MIPI RFFE InterfaceQFN, 22-pin3.2 x 3.0 x 0.65
    SKY13751-11

    1452-3300Mid- to Low-band (MLB) / Mid-band (MB) / High-band (HB) / Ultra-High-band (UHB) Diversity Receive ModuleMCM, 34-lead5 x 4 x 0.75
    SKY13749-11

     RX Diversity FEM with Carrier AggregationMCM, 29-lead3 x 5 x 0.75
    SKY13727-11

     MB/HB/UHB MIMO Diversity Receive ModuleBGA, 22-lead3.2 x 3.1 x 0.85
    SKY13726-11

     LMB/MB/HB/UHB Diversity Receive ModuleBGA, 28-lead3.7 x 3.8 x 0.85
    SKY13719-11

    1805-2690Mid / High-Band MIMO Low Noise Amplifier Front-end Module (Bands 25 / 3 / 66 / 7 / 41N)MCM, 22-lead4 x 2.7 x 0.7
    SKY13716-11

    717-960Low-band Low Noise Amplifier Front-end Module (Bands 26 / 5 / 18 / 19 / 8 / 20 / 12 / 13 / 17 / 28A / 28B / 29)MCM, 24-lead4 x 3 x 0.7
    SKY13750

    1805-2690Untra Mid-to High-band Diversity LNA Module
    Bands 1/4, 2(25), 3, 7, 30, 39, 40, 41
    MCM, 24-pad5 x 4 x 0.7
    SKY13746-21

    698-2690Diversity Receive Front-end Module with Carrier Aggregation
    Bands 2/25, 4, 7, 12/13, 26
    MCM, 29-pad3 x 5 x 0.8
    SKY13745-21

    698-2690Diversity Receive Front-end Module with Carrier Aggregation
    Bands 1/4, 3, 7, 8, 20, 26
    MCM, 29-pad3 x 5 x 0.8
    SKY13744-11

     RX Diversity FEM with Carrier Aggregation
    (B26, B8, B20, B1/4, B3, and B7)
    MCM, 29-lead5 x 3 x 0.75
    SKY13741

     RX Diversity FEM with Gain
    (B3, B39, B1, B40, B41, and B7)
    MCM, 24-lead4 x 3 x 0.7
    SKY13740

     RX Diversity FEM with Gain
    (B26, B8, B20, B1/4, B3, and B7)
    MCM, 23-lead5 x 3 x 0.8
    SKY13713-21

    698-960Ultra Low-band Diversity LNA Module
    Bands 8, 12/13, 26, 28A/28B, 29
    MCM, 24-pad4 x 3 x 0.7
    SKY13569-11

      MCM, 17-Lead4 x 3 x 0.8
    SKY13568-11

      MCM, 17-Lead4 x 3 x 0.8
    SKY13529-11

      MCM, 17-Lead4 x 3 x 0.8